??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
DM40 - Double Mesa
Bill of material
DM40-96-2(GS26SAW1000RW26AW1000IW)
Product Range
DM40
Panel Width
40 Inch
LOD Level
Panel Length
Inch
Overall Length
8' ft.
Orientation
Panel Thickness
Inch
Core Type
PIR
R value (75 degF mean)
15.72 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.064 BTU / (F*ft2*h)
Panel Application
Commercial and Industrial, Cold Storage
Materials
Exterior Profile
Mesa
Exterior Gauge
Exterior Texture
Exterior Finish
Exterior Color
Interior Profile
Mesa
Interior Gauge
Interior Texture
Standard Embossed
Interior Finish
Interior Color
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen