??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dm1601_9rg - Bel Power Solutions
Bill of material
DM1601-9RG
Part Number
DM1601-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 48W, Output 24VDC, 2A, Input 44-220VDC, Output Voltage Control Input, RoHS Compliant
Power
48 W
Voltage Input
44-220 VDC
Output Voltage
24 VDC
Output Current
2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models