目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
DM283830
DAIDO METAL
METAL
THERMALLOY TYPE D
Powered by
CAD模型選擇
{daido/metal/thermalloy_type_d/dm_series.prj},{NB=DM283830},{CNSORDERNO=DM283830},{ID=28.0},{IDH=38},{IDT=H7(+0.025/0)},{SD=28.0},{SDT=h7(0/-0.021)},{IDB=28.0},{IDBT=C7(+0.131/+0.110)},{OD=38},{ODT=r6(+0.050/+0.034)},{L=30},{LT=0/-0.3},{COD=C0.5},{CID=C0.5},{COD1=0.5},{CID1=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 108
HELP_VARIABLE
Company
DAIDO METAL
Description
DM Series
Bill of material
DM283830
Parts No.
DM283830
DM283830
Bushing Inner Diameter
28.0
28.0
mm
Recommended Housing Inner Diameter
38
38
mm
Recommended Housing I.D. Tolerance
H7(+0.025/0)
H7(+0.025/0)
mm
Recommended Shaft Diameter
28.0
28.0
mm
Recommended Shaft Diameter Tolerance
h7(0/-0.021)
h7(0/-0.021)
mm
Bushing Inner Diameter
28.0
28.0
mm
Bushing Inner Diameter Tolerance
C7(+0.131/+0.110)
C7(+0.131/+0.110)
mm
Bushing Outer Diameter
38
38
mm
Bushing Outer Diameter Tolerance
r6(+0.050/+0.034)
r6(+0.050/+0.034)
mm
Bushing Length
30
30
mm
Bushing Length Tolerance
0/-0.3
mm
Chamfer on O.D.
C0.5
C0.5
mm
Chamfer on I.D.
C0.5
C0.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型