目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
DM16x1.5
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/dm.prj},{NB=DM16x1.5_63},{CODE=DM16x1.5},{BORE=63},{CHD=24},{SD=8},{F=M16x1.5},{FM=16},{P=1.50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Vesta
Description
DM - ROD NUT
Bill of material
DM16x1.5
Code
DM16x1.5
DM16x1.5
Bore
63
63
mm
CHD
24
24
mm
SD
8
8
mm
ØF
M16x1.5
M16x1.5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型