??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CMINDTEK
Description
DL5162 Aluminium heavy duty telescopic slide - Extra heavy duty telescopic slide
Bill of material
DL5162-2100
Order number
A2C08
Product name
SLIDEWORKS Aluminium heavy duty telescopic slide
Item No.
DL5162-2100
Working state
mm
Slide Length
650 mm
Slide Travel
728 mm
Section width
26 mm
Section height
80 mm
Rated load
220 kg
Info TEXT
PDF Catalog
Previews
3D
2D
Download CAD models