??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
DKPS pneumatic rotary clamping element with spring-loaded storage - opened with pressure
Bill of material
DKPS-1090-A
item number clamping element
availability
standard
data sheet
PDF data sheet
installation instructions
PDF installation instructions
size of shaft
mm
static holding torque
N*m
min. operating pressure
5.5 bar
max. operating pressure
6.0 bar
installation way
from front
clamping width
mm
outside-diameter
mm
inside diameter
mm
width
mm
air connection
counterbore for hydraulic connection
position of air connection
mm
diameter of mounting holes
mm
diameter of mounting holes
mm
counter bore depth of mounting hole
mm
circle diameter of mounting holes
mm
angle between mounting holes
°
angle between mounting holes / pneumatic connection
°
angle between mounting holes
°
number of mounting holes overall
closing time
0.1 s
Previews
3D
Dimension
2D
Download CAD models