??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
dk0076 - -
Bill of material
270650
Order No.
270650
Interface fitted
SWA 39 mm
width
110 mm
height
124.5 mm
Length
110 mm
weight
1,3 kg
Description
Informace
Infotext
Rotation
°
Rotation
°
Previews
3D
Dimenze
2D
Stáhnout CAD model