??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
dk0068 - -
Bill of material
283450
Order No.
Rotation
°
Rotation
Interface fitted
SWA 39 mm
width
53,5 mm
width
60 mm
height
mm
Length
60 mm
Length
mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models