??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WUXING
Description
DJZC-YZ40 80 - DJZC
Bill of material
DJZC-YZ-4040
model
A
mm
B
85 mm
C
mm
D
mm
E
40.500 mm
F
20.000 mm
G
44.500 mm
H
mm
I
mm
J
100.000 mm
K
mm
PDF File
PDF
E1
mm
Previews
3D
Dimension
2D
Download CAD models