??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Sept 2013. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 42
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】:MBK/MDBK - Air Cylinder Non-rotating Rod Type:This product has been discontinued.
Bill of material
MBKT50-25
Bore size
mm
Mounting style
Built-in magnet
Auto switch
Lead wire length
Number of auto switches
Port thread type
Stroke
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Rod boot
Cushion
Stroke option
Comment
-
Thread on/off
Effective thread length
mm
Width across flats
mm
A
mm
B
mm
C
mm
E
mm
F
mm
G
mm
H1
mm
H
mm
MA
16 mm
MB
mm
J
MM
N
mm
P
S
mm
V
mm
W
mm
DB
mm
EB
mm
FB
mm
LB
12.5 mm
HB
mm
X
mm
Y
mm
LD
mm
LH
mm
LS
mm
LT
mm
LX
mm
LY
mm
LZ
mm
FB1
mm
FD
mm
FE
mm
FT
mm
FX
mm
FY
mm
FZ
mm
L
mm
RR
mm
U
mm
CD
mm
CX
mm
CZ
mm
TD
mm
TT
mm
TX
mm
TY
mm
TZ
mm
Previews
3D
Dimension
2D
Download CAD models