CJ2RKA10-15
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2013年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
CJ2RK-Z/CDJ2RK-Z - Air Cylinder/Direct Mount, Non-rotating Rod Type: Double...
SMC
04.04.2022
{smc/bp2_standard_air_cylinder/cj2/cj2rk_asmtab.prj},{NB=CJ2RKA10-15(0_0_0)},{BORE=10},{SMAX1=150},{A=15},{B=12.0},{C=14},{D=4},{GA=16},{GB=5},{H=20},{KA=4.2},{L=23},{LB=16},{LD1=3.5},{LD2=6.5},{LD3=4.0},{LH=8},{LX=12},{MM1=4},{MM2=0.7},{NA=20.5},{NB1=9.5},{S=54},{X=28},{Y=8},{Z=74},{HS0=16.5},{HS1=17.0},{HS2=19.5},{HS3=20.0},{HS4=16.5},{HS5=17.5},{HS6=17.5},{HS7=23.5},{HS8=20.0},{HS9=23.0},{HS10=19.0},{SWP10A=2.0},{SWP10B=2.0},{SWP11A=6.0},{SWP11B=6.0},{SWP12A=2.5},{SWP12B=2.5},{SWP13A=1.5},{SWP13B=1.5},{SWP14A=0.5},{SWP14B=0.5},{SWP15A=4.5},{SWP15B=4.5},{SWP16A=3.0},{SWP16B=3.0},{SWP17A=3.5},{SWP17B=3.5},{SWP18A=8.5},{SWP18B=8.5},{SWP19A=0.5},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=15},{POS=0},{PORT=},{STOP=0},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
【Discontinued Product】: CJ2RK/CDJ2RK - Air Cylinder/Non-rotating Rod/Direct Mount:Double Acting Single Rod :This product has been discontinued.
Bill of material
CJ2RKA10-15
Bore
10
10
mm
Mounting type
(A) Bottom mounting
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
m
Switch sign
N/A
N/A
Cylinder stroke
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Port location on head cover
(-) Perpendicular
(R) In-line
(-) Perpendicular
(R) In-line
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型