Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65599414
MÄDLER
Drive Element
DIN Parts
DIN-Standard 6319
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din6319/ksch_din6319_rf.prj},{NB=65599414},{ARTNR=65599414},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=nach zurückgezogender Norm DIN 6319},{AUSF=Form C},{D1=15.00},{D3=28.0},{H1=1.2},{H2=5.0},{R1=22.0},{FBD=M14},{F=53},{GEW=10.0},{BD=14},{PH=0.5},{CTN=84879059}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 13
HELP_VARIABLE
Company
MÄDLER
Description
DIN6319-KSCH-C-V2A - Spherical Washers DIN 6319, Stainless Steel 1.4301 (AISI 304), Type C
Bill of material
65599414
Product No.
65599414
65599414
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Stainless steel
Material
Stainless steel 1.4301 (AISI 304)
Note
according to the old standard DIN 6319
Version
Type C
d1
15.00
15.00
mm
d3
28.0
28.0
mm
h1
1.2
1.2
mm
h2
5.0
5.0
mm
r1
22.0
22.0
mm
for bolt
M14
M14
mm
static loading capacity
53
53
kN
Weight
10.0
10.0
g
Customs tariff number
84879059
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성