Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65371200
MÄDLER
Drive Element
DIN Parts
DIN-Standard 6303
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din6303/raendelmu_din6303.prj},{NB=65371200},{ARTNR=65371200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert},{D1=M12},{D2=40},{D3=32},{D4=34},{H=24},{K=16},{T=10},{GEW=132},{DD1=12},{CTN=73181900},{AZ=250}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
MÄDLER
Description
DIN6303-RAENDELMU - Knurled Nuts DIN 6303, Steel and Stainless Steel
Bill of material
65371200
Product No.
65371200
65371200
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, black oxide finish
Steel, black oxide finish
Material
Steel, black oxide finish
Steel, black oxide finish
d1
M12
M12
mm
d2
40
40
mm
d3
32
32
mm
d4
34
34
mm
h
24
24
mm
k
16
16
mm
t
10
10
mm
Weight
132
132
g
Customs tariff number
73181900
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성