Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65375000
MÄDLER
Drive Element
DIN Parts
DIN-Standard 467
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din467/fl_raendelmu_din467.prj},{NB=65375000},{ARTNR=65375000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl, Festigkeitsklasse 5, brüniert},{HW=-},{D1=M10},{D2=36},{D3=20},{H=10},{K=8.0},{GEW=61},{DD1=10},{AZ=225},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
MÄDLER
Description
DIN467-FL-RAENDELMU - Flat Knurled Nuts DIN 467, Steel and Stainless Steel
Bill of material
65375000
Product No.
65375000
65375000
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel black oxide finish
Steel black oxide finish
Material
Steel, tensile strength 5, black oxide finish
Steel, tensile strength 5, black oxide finish
Note
-
-
d1
M10
M10
mm
d2
36
36
mm
d3
20
20
mm
h
10
10
mm
k
8.0
8.0
mm
Weight
61
61
g
Customs tariff number
73181900
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성