Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
66482506
MÄDLER
Drive Element
DIN Parts
DIN-Standard 319
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din319/kk_din319_pa_form_e.prj},{NB=66482506},{ARTNR=66482506},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast glasfaserverstärkt (Polyamid PA6 GV), schlagfest, schwarz, matt},{HW=-},{AUSF=E: mit verzinkter Stahlgewindebuchse},{D1=25},{D3=M6},{D6=15},{H=22.5},{T3=9.0},{GEW=13.6},{DD3=6},{CTN=39269097}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
MÄDLER
Description
DIN319-E-PA - Ball Knobs DIN 319 PA Version E, Plastic, with Internal Thread
Bill of material
66482506
Product No.
66482506
66482506
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Plastic black
Material
Plastic Thermoplast (Polyamide PA6 GV), glass-fibre reinforced, impact resistant, black matt
Note
-
-
Version
E: with threaded bush of zinc-plated steel
d1
25
25
mm
d3
M6
M6
mm
d6
15
15
mm
h
22.5
22.5
mm
t3
9.0
9.0
mm
Weight
13.6
13.6
g
Customs tariff number
39269097
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성