??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
DIN172A - DIN Bushings - DIN172A
Bill of material
DIN172A-D2.5-L6
Part Number
DIN172A-D2.5-L6
Type
DIN172A
D
mm
L Selection
mm
d
5 mm
H
8 mm
R
1.0 mm
T
2.0 mm
Previews
3D
2D
Download CAD models