Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65388310
MÄDLER
Drive Element
DIN Parts
DIN-Standard 1480
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din1480/spschl_h_h.prj},{NB=65388310},{ARTNR=65388310},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl S235, galvanisch verzinkt},{G=M10},{LMIN=223},{LMAX=306},{DS=13},{L1=125},{L2=110},{M1=18},{N=64},{GEW=275},{D2=18},{E=30},{F=14},{H=9},{GEWINDE=10},{ABGW=0},{TN=spschlmu_h_h_65388310},{PPATH=spschl_h_h_sbl.prj},{CTN=73269094}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
MÄDLER
Description
DIN1480-SP-SCHLOSS-HAKEN-STVZ - Turnbuckles DIN 1480, Zinc-Plated, with 2 Hooks
Bill of material
65388310
Product No.
65388310
65388310
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, zinc-plated
Material
Steel S235, galvanic zinc-plated
Thread
M10
M10
Lmin. ≈
223
223
mm
Lmax. ≈
306
306
mm
ds
13
13
mm
l1
125
125
mm
l2
110
110
mm
m1
18
18
mm
n
64
64
mm
Weight
275
275
g
Customs tariff number
73269094
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성