??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-FLM-2GG-RG7 - Round Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Red brass RG7, Double-thread, right hand
Bill of material
64544120
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Red brass
Material
Red brass Rg7 (CuSn7Zn4Pb7-C)
Note
See catalogue page for friction coefficient comparison.
Trapezoidal Thread d
d1 - h11
mm
d2 - h11
mm
L - DIN ISO 2768-m
mm
L1 - DIN ISO 2768-m
mm
r1
mm
r2
mm
Weight
kg
Customs tariff number
73181900
Previews
3D
Размер
2D
Сваляне на CAD модели