Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
12700300GL
MÄDLER
Drive Element
Roller Chains
Double-Strand Roller Chains
Double-Strand Roller Chains Similar to DIN ISO 606 (ex DIN 8187), with Straight Plates
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z_rk_n_din606_gl/fvg_nr11-e_z-rk_gl.prj},{NB=12700300GL},{DINISONR=12 B-2-GL},{ARTNR=12700300GL},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{BZ=Steckglied mit Federverschluss Nr. 11/E},{PB1=19,05 x 11,68},{ZOLL=3/4 x 7/16},{P=19.050},{B1=11.68},{H3=16.0},{LS1=1.85},{LS2=1.85},{RD=12.07},{BD=5.72},{B5=42.0},{PT=19.46},{B7=4.6},{BK=57.8},{GEW=44},{LS=1.85},{S1=3.95},{SZL=0.065},{WF=0.9},{BDF=4.7},{TYP1=0},{TN=grk_z-rk_gl_12},{CTN=73151190},{PPATH=fvg_nr11-e_z-rk_gl_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-Z-RK-GL-VGL-NR.11E - Connecting Links for Double-Strand Roller Chains Similar to DIN ISO 606 (ex DIN 8187), with Straight Plates, No. 11/E
Bill of material
12700300GL
DIN ISO-No.
12 B-2-GL
12 B-2-GL
Product No.
12700300GL
12700300GL
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Special chain steels
Designation
Connecting Link with spring clip No. 11/E
Connecting Link with spring clip No. 11/E
p x b1 min. - Pitch x Inner Width
19,05 x 11,68
19,05 x 11,68
mm
p x b1 min. - Pitch x Inner Width
3/4 x 7/16
3/4 x 7/16
Zoll
Weight
44
44
g
Customs tariff number
73151190
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성