??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-VG-Z-RK-NR10S-NEPTUNE - Connecting Links for Double-Strand Roller Chains Neptune ™ DIN ISO 606 (formerly DIN 8187), Corrosion Proof, Premium, No. 10/S
Bill of material
12966002N
DIN ISO-No.
20 B-2
Product No.
12966002N
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Special chain steel, with corrosion protection coating
Designation
Connecting link with split pin neptune™, No. 10/S
p x b1min. - Pitch x Inner Width
31,75 x 19.56 mm
p x b1min. - Pitch x Inner Width
1 1/4 x 3/4 Inch
Weight
163 g
Customs tariff number
73151900
Previews
3D
2D
Download CAD models