??
Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-E-RK-FL-M2-4XP - Roller Chains with Wide Straight Attachments Similar to DIN ISO 606 (formerly DIN 8187-2), Version M2, Attachment distance 4 x p
Bill of material
10500053
DIN ISO-No.
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Special chain steels
Note
Version
Single-Strand Rroller Chain with Wide Straight Attachments M2, Attachment distance 4 x p
One-Sided / Two-Sided
p x b1 min. - Pitch x Inner Width
Inch
p x b1 min. - Pitch x Inner Width
mm
p - Pitch
mm
b1 min. - Inner Width
mm
h5
mm
G*
mm
d4
mm
B*
mm
s min.*
mm
b3 - min. width between outer Plates
mm
Weight
kg/m
Customs tariff number
73151190
プレビュー
3D
情報
2D
ダウンロード(CADデータ)