??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-E-RK-FL-M2-2XP-RF - Roller Chains with Wide Straight Attachments Similar to DIN ISO 606 (formerly DIN 8187-2), Version M2, Attachment distance 2 x p, Stainless
Bill of material
10199051
DIN ISO-No.
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Stainless steel
Material
Stainless steel 1.4301 (AISI 304)
Note
Version
Single-Strand Rroller Chain with Wide Straight Attachments M2, Attachment distance 2 x p
One-Sided / Two-Sided
p x b1 min. - Pitch x Inner Width
Дюйм
p x b1 min. - Pitch x Inner Width
mm
p - Pitch
mm
b1 min. - Inner Width
mm
h5
mm
G*
mm
d4
mm
B*
mm
s min.*
mm
b3 - min. width between outer Plates
mm
Weight
kg/m
Customs tariff number
73151190
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей