??
Catalog navigation
CADモデル選択
選択可能な製品数: 22
HELP_VARIABLE
Company
MÄDLER
Description
DIN-ISO-12240.4-K-KCRM-KCLM-IG - Thermoplastic Rod Ends igubal® KCRM and KCLM similar to DIN 12240-4 (DIN 648) series K, Internal Thread
Bill of material
63255620F
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black plastic
Material
Housing: igumid G, black, Spherical ball: iglidur® W300, yellowish
Version
d - E10
mm
B
mm
C1
mm
d2
mm
h1
mm
l3
mm
G
mm
W
mm
α - Tilting angle
° Grad
Load Rating* radial static - At short term, the radial load may be twice as high
N
Load Rating* axial static - At short term, the radial load may be twice as high
N
Weight
g
Customs tariff number
84836080
プレビュー
3D
情報
2D
ダウンロード(CADデータ)