??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Fabory
Description
DIN 986 - Prevailing torque type hexagon domed cap nuts with non metallic insert
Bill of material
Hexagon nut DIN 986 M8
Article Number
Short description
Nominal thread diameter
mm
Brand
Fabory
Standard
DIN 986
Thread
Metric thread
Thread direction
Right
Style
Type
Cap nut - prevailing torque
Basic material
Grade
Surface treatment
Head shape
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-11-07-05
UNSPSC
31161705
ETIM
EC002355
URL
https://www.fabory.com/en-GB/p/16450080001
Packaging Unit
PCS
Threaded pitch
mm
Overall height
mm
Cap height
mm
Wrenching height
mm
Radius
mm
Across-flats-dimension max.
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models