Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Stud DIN 939 M12x90
Fabory
5 Threaded rods & studbolts
Powered by
CAD모델 선택
{fabory/5_threaded_rods_and_studbolts/din_939.prj},{NB=Stiftschraube DIN 939 M12x90 21520.120.090(High)},{CNSORDERNO=21520.120.090},{D=12.000},{L=90.000},{PACKAGING=50},{VARIANT=0},{FABNETWEIGHT=83.800},{P=1.750},{DE=12.000},{P3=1.750},{B1=15.000},{BX1=30.000},{BX2=36.000},{BX3=49.000},{X1=2.200},{X2=4.300},{SDDP=8.500},{SDZ1=3.000},{SD1=3.200},{SLE=6.000},{NENNID=M12X90},{BRAND=Fabory},{STANDARD=DIN 939},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Stud 1,25xd},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2332,NFE25-135},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492613691},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-03},{LOD=High}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 762
HELP_VARIABLE
Company
Fabory
Description
DIN 939 - Studs - Metal end=1.25d
Bill of material
Stud DIN 939 M12x90
Article Number
21520.120.090
21520.120.090
Short description
M12X90
M12X90
Nominal thread - screw-in
12.000
12.000
mm
Length js15
90.000
90.000
mm
Brand
Fabory
Standard
DIN 939
Thread
Metric thread
Thread direction
Right
Style
Type
Stud 1,25xd
Basic material
Steel
Steel
Grade
8.8
8.8
Surface treatment
Plain
Plain
Head shape
Driving feature
Color
Nett weight
0.08380
0.08380
kg
Comparable standards
NEN2332,NFE25-135
NEN2332,NFE25-135
Additional information
RoHs
Y
Y
Approval
EAN code
8715492613691
8715492613691
Intrastat
7318154890
7318154890
eClass
23-11-03-03
UNSPSC
31161610
ETIM
EC002391
URL
https://www.fabory.com/en-GB/p/21520120090
Packaging Unit
50
50
PCS
Core diameter of screw-in
9.853
9.853
mm
Threaded pitch screw-in
1.750
1.750
mm
Nominal thread - nut
12.000
12.000
mm
Core diameter of nut
9.853
9.853
mm
Pitch of bolt - nut
1.750
1.750
mm
Overal length
105.000
105.000
mm
Thread length
15.000
15.000
mm
Thread length
30.000
30.000
mm
B2 for L <= 125
30.000
30.000
mm
B2 for 125<L<=200
36.000
36.000
mm
B2 for L > 200
49.000
49.000
mm
Length of the thread run-out
2.200
2.200
mm
Length of the thread run-out
4.300
4.300
mm
Level of detail
High
Medium
Low
High
Medium
Low
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성