??
Catalog navigation
CAD model selection
Selectable products: 551
HELP_VARIABLE
Company
Fabory
Description
DIN 938 - Studs - Metal end=1d
Bill of material
Stud DIN 938 M12x85
Article Number
Short description
Nominal thread - screw-in
mm
Length js15
mm
Brand
Fabory
Standard
DIN 938
Thread
Metric thread
Thread direction
Right
Style
Type
Stud 1xd
Basic material
Grade
Surface treatment
Head shape
Driving feature
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
UNSPSC
31161610
ETIM
EC002391
URL
https://www.fabory.com/en-GB/p/55280120085
Packaging Unit
PCS
Core diameter of screw-in
mm
Pitch of bolt - screw-in
mm
Nominal thread - nut
mm
Core diameter of nut
mm
Pitch of bolt - nut
mm
Nominal length
mm
Thread length
mm
Thread length
mm
B2 for L <= 125
mm
B2 for 125<L<=200
mm
B2 for L > 200
mm
Length of the thread run-out
mm
Length of the thread run-out
mm
Previews
3D
Dimension
2D
Download CAD models