??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Böllhoff
Description
DIN 927 - Steel 14 H
Bill of material
BÖLLHOFF 92714H36
Article number
Preview
e-class-no.
23-11-06-14
b max.
b min.
Diameter (d)
dk max.
dk min.
l max. A
l min. A
Length (l)
n
n max.
n min.
Pitch (P)
t max.
t min.
Standard designation
DIN
Head shape
Cylinder head
Thread type
Metric thread
Force application
Slotted
Surface
bright
Tip/Thread end
Standard
Material version
14 H
Previews
3D
Dimension
2D
Download CAD models