??
Catalog navigation
CAD模型选择
可提供的产品: 177
HELP_VARIABLE
Company
Fabory
Description
DIN 7985 TX - Machine screw, raised cheese head (hexalobular)
Bill of material
DIN 7985 TX A M2x4-H
Article Number
NENNID
Nominal thread diameter
Nominal length
mm
Brand
Fabory
Standard
DIN 7985 TX
Thread
Metric thread
Thread direction
Right
Style
Type
Basic material
Grade
Surface treatment
Head shape
Cheese head
Driving feature
Hexalobular
Nett weight
kg
Comparable standards
ISO7045-TX
RoHs
EAN code
Intrastat
eClass
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/24813020004
Nominal core diameter
Pitch
Distance from the last full form thread to the bearing face max.
Thread length min.
max
Head diameter
Head height max.
Transition radius under head max.
Radius of curvature of the lens head ~
Height of the raised ~
Wing diameter of cross recesses
Angle
Distance
T
mm
预览
3D
尺寸标注
2D
下载CAD模型