??
Catalog navigation
CAD model selection
Selectable products: 74
HELP_VARIABLE
Company
Fabory
Description
DIN 7978 A - Taper pins with inner thread, no hardened, form A
Bill of material
Taper pin DIN 7978 A 10x40
Article Number
Short description
Nominal thread diameter
mm
Nominal length js15
mm
Brand
Fabory
Standard
DIN 7978 A
Thread
Thread direction
Style
Type
Taper pin with internal thread
Basic material
Free-cutting steel
Grade
Surface treatment
Head shape
Driving feature
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-10-01-01
UNSPSC
31163205
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39012100040
Packaging Unit
PCS
Dome height ~
mm
Thread
Threaded pitch
mm
Thread core diameter
mm
Starting turn at thread
mm
Thread length
mm
Depth min.
mm
Depth
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models