??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Fabory
Description
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Bill of material
Senkniet DIN ≈7337 A 4x13
Article Numbers
Nominal diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN ≈7337 A
Thread
Thread direction
Type
A
Basic material
Steel
Grade
Surface treatment
Zinc plated
Head shape
Driving feature
Nett weight
kg
Comparable standards
RoHs
Y
EAN code
Intrastat
eClass
23-10-05-90
UNSPSC
31162201
ETIM
EC002339
URL
https://www.fabory.com/en-GB/p/33900040013
Head diameter
mm
Head height ~
mm
Radius
mm
Diameter mandrel
mm
Length mandrel min
27.000 mm
Previews
3D
Dimension
2D
Download CAD models