??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
DIN 72585 Hinged
Bill of material
CI08-72585
Cat. No.
Conduit Size (NC)
mm
Conduit Size (NW)
mm
Description
Circular interface to fit DIN 72585 STYLE connectors
B
40.9 mm
C
24.85 mm
D
10 mm
Previews
3D
Dimension
2D
Download CAD models