??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Fabory
Description
DIN 6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Bill of material
Hexagon nut DIN 6926 M6
Article Number
Short description
Nominal thread diameter
mm
Brand
Fabory
Standard
DIN 6926
Thread
Metric thread
Thread direction
Right
Style
Type
Nylon insert - flange
Basic material
Grade
Surface treatment
Head shape
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
ISO7043
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-11-07-05
UNSPSC
31161727
ETIM
EC002386
URL
https://www.fabory.com/en-GB/p/55738060001
Packaging Unit
PCS
Threaded pitch
mm
Flange thickness min.
mm
Flange diameter max.
mm
Overall height max.
mm
Wrenching height min.
mm
Across-flats-dimension max.
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models