??
Catalog navigation
Выбор CAD модели
Доступные продукты: 203
HELP_VARIABLE
Company
Fabory
Description
DIN 661 - Countersunk-head rivets nominal diameter 1 to 8 mm, form A/B
Bill of material
Countersunk-head rivet DIN 661 A 5x8
Article Numbers
Short description
Nominal size
mm
Nominal length
mm
Brand
Fabory
Standard
DIN 661/302
Thread
Thread direction
Style
Type
Basic material
Grade
Surface treatment
Head shape
Countersunk head
Driving feature
Nett weight
kg
Comparable standards
ISO1051,BS4620
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-12-04-01
UNSPSC
31162201
ETIM
EC002353
URL
https://www.fabory.com/en-GB/p/50680050008
Packaging Unit
PCS
Installation
Clamping length
mm
Head diameter
mm
Shank diameter min.
mm
Head height ~
mm
Diameter
mm
Head diameter
mm
Head height
mm
Radius
mm
Head height
mm
Distance
mm
Level of detail
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей