Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65301200
MÄDLER
Drive Element
DIN Parts
DIN-Standard 6334
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din6334/vlgm_din6334_3xd.prj},{NB=65301200},{ARTNR=65301200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Vergütungsstahl, Festigkeitsklasse 10},{D1=M12},{P=1,75},{M=36},{SW=18},{GEW=63},{DD1=12},{D2=14.0},{E=20.8},{DW=16.6},{CTN=73181692}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
MÄDLER
Description
DIN 63334-VLGM-3xD-10 - Extension Nuts 6334 (Height 3 x d)
Bill of material
65301200
Product No.
65301200
65301200
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Tempered steel, tensile strength 10
d1
M12
M12
mm
Slope
1,75
1,75
m
36
36
mm
sw
18
18
mm
Weight
63
63
g
Customs tariff number
73181692
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성