??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Fabory
Description
DIN 608 - Flat countersunk square neck bolts
Bill of material
Countersunk screw DIN 608 M12x35
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN ≈608
Thread
Metric thread
Thread direction
Right
Style
Type
Plow bolt flat head short neck
Basic material
Steel
Grade
8.8
Surface treatment
Plain
Head shape
Countersunk head
Driving feature
Color
Nett weight
kg
Comparable standards
BS≈4933
Additional information
RoHs
Y
Approval
EAN code
Intrastat
7318159590
eClass
23-11-01-19
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/01036120035
Packaging Unit
PCS
Thread core diameter
mm
Threaded pitch
mm
Thread length
mm
Head diameter max.
mm
Diameter of the unthreaded shank max.
mm
Shank length min.
mm
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
Transition radius under head
mm
Chamfer max.
mm
Max.
mm
Level of detail
mm
Previews
3D
Dimension
2D
Download CAD models