??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 85
HELP_VARIABLE
Company
Fabory
Description
DIN 604 DIN 555 Mu - Flat countersunk nib bolts, with hexagon nut DIN 555
Bill of material
Flat countersunk nib bolt DIN 604 DIN 555 M12x110-Mu
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN 604/555 (1987)
Thread
Metric thread
Thread direction
Right
Style
Type
Nib bolt with nut
Basic material
Steel
Grade
Surface treatment
Plain
Head shape
Countersunk head
Driving feature
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-11-12-90
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/08070120110
Packaging Unit
PCS
Thread core diameter
mm
Threaded pitch
mm
Thread length
mm
B for L <= 125
mm
B for 125<L<=200
mm
B for L > 200
mm
Head diameter max.
mm
Head height
mm
Diameter of the unthreaded shank max.
mm
Shank length min.
mm
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
Max.
mm
min.
mm
Head angle max.
Grad
Level of detail
Anteprime
3D
Dimensione
2D
Download modelli CAD