??
Catalog navigation
CAD model selection
Selectable products: 462
HELP_VARIABLE
Company
Fabory
Description
DIN 571 - Hexagon wood screws
Bill of material
Wood screw DIN 571 10x30
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN 571
Thread
Thread direction
Style
Type
Hex head wood screw
Basic material
Grade
Surface treatment
Head shape
Hexagon head
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
NEN2260,NFE25-607
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
UNSPSC
31161508
ETIM
EC002338
URL
https://www.fabory.com/en-GB/p/08280100030
Packaging Unit
PCS
NENN
Thread core diameter
mm
Threaded pitch
mm
Distance
mm
Width accross flats
mm
Diameter of the unthreaded shank max.
mm
Inner diameter of bearing area max.
mm
Diam. radius on head max.
mm
Head height
mm
Width across corners min.
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models