??
Catalog navigation
CAD model selection
Selectable products: 191
HELP_VARIABLE
Company
Fabory
Description
DIN 553 - Slotted set screws with cone point
Bill of material
Slotted set screw DIN 553 M5x10
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN 553
Thread
Metric thread
Thread direction
Right
Style
Type
Slotted set screw
Basic material
Grade
Surface treatment
Driving feature
Slotted
Color
Nett weight
kg
Comparable standards
ISO7434,BS4219,NEN1488,NFE25-161
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/20030050010
Packaging Unit
PCS
Thread core diameter
mm
Threaded pitch
mm
Diameter of the truncated cone point
mm
Width of slot
mm
Depth of the driving feature max.
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models