??
Catalog navigation
Селекция на CAD модел
Налични продукти: 166
HELP_VARIABLE
Company
Fabory
Description
DIN 5401 - Roller bearings, balls for roller bearings
Bill of material
Ball DIN 5401 11.112
Article Number
Short description
Brand
Fabory
Standard
DIN ?5401
Thread
Thread direction
Style
Type
Basic material
Grade
Surface treatment
Head shape
Driving feature
Color
Nett weight
kg
Comparable standards
ISO3290
Additional information
packed per piece
RoHs
Y
Approval
EAN code
Intrastat
84829190
eClass
23-05-91-01
UNSPSC
27111900
ETIM
EC010448
URL
https://www.fabory.com/en-GB/p/66920011112
Packaging Unit
1 PCS
Diameter
mm
Diameter
INCH
Previews
3D
Размер
2D
Сваляне на CAD модели