??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Fabory
Description
DIN 466 - Knurled thumb nuts, high form
Bill of material
Knurled nut DIN 466 M5
Article Number
Short description
Nominal thread diameter
mm
Brand
Fabory
Standard
DIN 466
Thread
Metric thread
Thread direction
Right
Style
Type
Round knurled collar
Basic material
Grade
Surface treatment
Head shape
Driving feature
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-11-07-08
UNSPSC
31161729
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/51830050001
Packaging Unit
PCS
Threaded pitch
mm
Phase depth for head
mm
Head diameter
mm
Diameter of the bearing face max.
mm
Overall height max.
mm
max.
mm
Head radius
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models