??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Fabory
Description
DIN 443 A - Sealing push-in caps, form A
Bill of material
Sealing cap DIN 443 A 24
Article Number
Short description
Diameter zc10
mm
Brand
Fabory
Standard
DIN ?443
Thread
Thread direction
Style
Type
Basic material
Steel
Grade
Surface treatment
Zinc plated
Head shape
Driving feature
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
84099100
eClass
23-09-90-90
UNSPSC
31161818
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/72150240001
Packaging Unit
10 PCS
Overall height js16
mm
Radius
mm
Radius
mm
Thickness ±0.15
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models