??
Catalog navigation
CAD model selection
Selectable products: 79
HELP_VARIABLE
Company
Böllhoff
Description
DIN 427 - Steel 14 H
Bill of material
BÖLLHOFF 42714H48
Article number
Preview
e-class-no.
23-11-03-02
b
Diameter (d)
ds max.
ds min.
l max. A
l min. A
Length (l)
n
n max.
n min.
Pitch (P)
t max.
t min.
Standard designation
DIN
Thread type
Metric thread
Force application
Slotted
Standard-variant
identical with ISO 2342
Surface
bright
Tip/Thread end
Standard
Material version
14 H
Previews
3D
Dimension
2D
Download CAD models