Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64790277
MÄDLER
Drive Element
DIN Parts
DIN-Standard 3760
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din3760/wdr_din3760_a_32-50.prj},{NB=64790277},{ARTNR=64790277},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: NBR, Versteifungsring und Zugfeder aus Stahl},{D1=40},{D2=68},{B=10},{GEW=29.2},{CTN=40169300},{DD=27.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 100
HELP_VARIABLE
Company
MÄDLER
Description
DIN 3760-A-WDR-32-50 - Radial Shaft Seals Design A, for Shaft Diameter 32 to 50 mm
Bill of material
64790277
Product No.
64790277
64790277
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Elastomer: NBR, Stiffening ring and tension spring from steel
d1
40
40
mm
d2
68
68
mm
b
10
10
mm
Weight
29.2
29.2
g
Customs tariff number
40169300
DD
27.0
27.0
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성