??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Fabory
Description
DIN ≈3404 A - Lubricating nipple button head G
Bill of material
DIN ≈3404 A C 6
Article Number
Short description
Brand
Fabory
Standard
DIN ≈3404 A
Thread
Thread direction
Style
Type
Basic material
Steel
Head shape
Driving feature
Color
Black
Nett weight
kg
Comparable standards
RoHs
Y
EAN code
Intrastat
eClass
23-06-10-13
UNSPSC
31160000
ETIM
EC011676
URL
https://www.fabory.com/en-GB/p/72186060075
D
mm
ND
mm
Pitch
mm
B
6.500 mm
C
2.000 mm
D2
12.000 mm
D3
16.000 mm
D4
2.900 mm
H
17.600 mm
K
4.500 mm
L
5.500 mm
R1
1.000 mm
S
17.000 mm
Z
1.000 mm
Previews
3D
Dimension
2D
Download CAD models