??
Catalog navigation
CAD model selection
Selectable products: 74
HELP_VARIABLE
Company
Fabory
Description
DIN 2097 - Zylindrische Schraubenfedern aus runden Drähten
Bill of material
Druckfeder DIN 2097 A 1
Article Number
Short description
Diameter
Brand
Fabory
Standard
DIN 2097
Thread
Thread direction
Style
Type
Basic material
Spring steel
Grade
Surface treatment
Zinc plated
Head shape
Driving feature
Color
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
UNSPSC
31161901
ETIM
EC000167
Variant
0
Packaging Unit
0 PCS
Nett weight (pc/kg)
INTERNAL_NENN
INTERNAL_GEO
Article Number
Length relaxed
mm
Inner eye length
Outer diameter
Number of windings including 2 endings
Level of detail
Previews
3D
Dimension
2D
Download CAD models