??
Catalog navigation
CAD model selection
Selectable products: 111
HELP_VARIABLE
Company
Fabory
Description
DIN 186 B - T-head bolts with square neck, form B
Bill of material
T-head bolt DIN 186 B M12x140
Article Number
Short description
Nominal diameter of thread
mm
Nominal length
mm
Brand
Fabory
Standard
DIN 186 B
Thread
Metric thread
Thread direction
Style
Type
Basic material
Grade
Surface treatment
Head shape
T-head
Driving feature
Nett weight
kg
Comparable standards
NEN2309
Additional information
RoHs
Y
Approval
EAN code
Intrastat
7318159590
eClass
23-11-06-90
UNSPSC
31161617
ETIM
EC002354
URL
https://www.fabory.com/en-GB/p/16190120140
Packaging Unit
PCS
Threaded pitch
mm
Thread length
mm
Head height
mm
Head width
mm
Head length
mm
Transition radius under head
mm
Shank length
mm
Distance from the last full form thread to the bearing face
mm
LOD
Previews
3D
Dimension
2D
Download CAD models