??
Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
Fabory
Description
DIN 1470 - Grooved pins, full length parallel grooved mit pilot
Bill of material
Grooved pin DIN 1470 4x36
Article Number
Short description
Nominal length js15
mm
Brand
Fabory
Standard
DIN 1470
Thread
Thread direction
Style
Full length with pilot
Type
Parallel grooved pin
Basic material
Free-cutting steel
Grade
Surface treatment
Head shape
Driving feature
Nett weight
kg
Comparable standards
ISO8739,NEN2601
Additional information
RoHs
Y
Approval
EAN code
Intrastat
7318240090
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39700040036
Packaging Unit
PCS
Distance +1/0
mm
Distance ~
mm
Expanded diameter
mm
Level of detail
Previews
3D
Dimension
2D
Download CAD models