??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Fabory
Description
DIN 124 - Round head rivets, nominal diameters 10 to 36 mm, form A/B
Bill of material
Round head rivet DIN 124 A 10x30
Article Number
Short description
Nominal diameter
10 mm
Length
mm
Brand
Fabory
Standard
DIN 660/124
Thread
Thread direction
Style
Type
Basic material
Grade
Surface treatment
Head shape
Round head
Driving feature
Nett weight
kg
Comparable standards
ISO1051,BS4620
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-12-04-01
UNSPSC
31162201
ETIM
EC002353
URL
https://www.fabory.com/en-GB/p/50370100030
Packaging Unit
100 PCS
Installation
Clamp length
mm
Enter value for KL
Clamp length
mm
cm
inch
ft
Head diameter h16
16.000 mm
Shank diameter min.
9.400 mm
Head height +IT16
6.500 mm
Transition radius under head ~
0.500 mm
Diameter H12
10.500 mm
Diameter
16.000 mm
Length
6.500 mm
Radius ~
8.000 mm
Radius ~
32.000 mm
Distance ~
1.000 mm
Distance
4.200 mm
Angle
75.000 °
Level of detail
Previews
3D
Dimension
2D
Download CAD models