??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
D-M-E
Description
DHR 79 Sprue bushings 3° - DME - Euro-Standard Material 1.2826 ca 54 HRC
Bill of material
DHR79180464-540
Catalog Number
Radius
40.0 mm
Diameter d
mm
Length
mm
Diameter
mm
Diameter d1
mm
Length
mm
Distance
mm
Angle
3 °
Previews
3D
Dimension
2D
Download CAD models