??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
DFLG (m) - Cylinder with holding brake, Modular system
Bill of material
8073334 DFLG-160-10-PPVA-S
Part number
8073334
Type
DFLG
Piston diameter
160 mm
LOD Level
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
Cushioning
PPV
Position detection
A
Corrosion protection
EU certification
A
72.000 mm
B
65.000 mm
BG
24.000 mm
BG1
14.000 mm
BG2
21.000 mm
E
195.000 mm
EE
G3/4
EE1
G3/8
E1
186.000 mm
E2
222.600 mm
E3
22.000 mm
G
50.700 mm
G1
48.000 mm
G2
80.000 mm
J1
12.000 mm
J2
20.000 mm
KK
M36x2
L1
12.000 mm
L2
298.000 mm
L3
67.200 mm
L4
143.500 mm
L5
8.000 mm
L8
190.000 mm
L9
95.500 mm
MM
40.000 mm
PL
31.000 mm
PL1
5.000 mm
PL2
13.100 mm
RT
M16
TG
140.000 mm
VA
6.000 mm
VD
7.000 mm
WH
80.000 mm
ZJ
568.000 mm
W1
20.000 mm
Weight
49.868 kg
Previews
3D
Dimension
2D
Download CAD models